??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9266002
HELP_VARIABLE
Order Number
9266002
Lenght
595.000 mm
Radius
547.200 mm
Radius 1
719.370 mm
Radius 2
731.330 mm
length
475.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D